ZP2 Series Vacuum Pad Heavy-duty Ball Joint Pad Vertical Vacuum Inlet With Adapter H:Heavy-duty(Flat With Rib)
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Specification(Mechanism)
-- Please select --
F(Ball Joint)
2
Pad Diameter
-- Please select --
40(Φ40 mm)
50(Φ50 mm)
63(Φ63 mm)
80(Φ80 mm)
100(Φ100 mm)
125(Φ125 mm)
3
Pad Type
-- Please select --
H(High Rigidity (Flat Type With Ribs))
4
Pad Material
-- Please select --
E(EPDM)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
-- UnSelected
-- Selected
-- Selection invalid