ZP2 Series Vacuum Pad Short-type Pad With Adapter EU Flat
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
08(Pad Diameter:Φ8)
15(Pad Diameter:Φ15)
B02(Pad Diameter:Φ2;Blast Type)
B04(Pad Diameter:Φ4;Blast Type)
B06(Pad Diameter:Φ6;Blast Type)
2
Pad Type
-- Please select --
EU(Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Mounting
-- Please select --
A5(Thread Size:M5X0.8;Adapter Type:Hexagon O.D.)
H5(Thread Size:M5X0.8;Adapter Type:Hexagon Socket Head)
5
-- UnSelected
-- Selected
-- Selection invalid