ZP2-RWK.jpg
ZP2 Series Vacuum Pad Oval Pad Lateral Vacuum Inlet With Buffer W:Oval
Option configuration
Vacuum Inlet Direction
1
Pad Size (mm)
2
Pad Type
3
Pad Material
4
Buffer Specification
5
Buffer Stroke (mm)
6
Vacuum Inlet
7
-- UnSelected -- Selected -- Selection invalid