ZP2 Series Vacuum Pad Oval Pad Lateral Vacuum Inlet With Buffer W:Oval
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
R(Lateral)
1
Pad Size (mm)
-- Please select --
3507(3.5X7)
4010(4X10)
4020(4X20)
4030(4X30)
5010(5X10)
5020(5X20)
5030(5X30)
6010(6X10)
6020(6X20)
6030(6X30)
8020(8X20)
8030(8X30)
2
Pad Type
-- Please select --
W(Oval Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
K(Non-rotating)
5
Buffer Stroke (mm)
-- Please select --
10(10 mm)
20(20 mm)
30(30 mm)
40(40 mm)
50(50 mm)
6
Vacuum Inlet
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
7
-- UnSelected
-- Selected
-- Selection invalid