ZP Series Vacuum Pad Pad Unit
Option configuration
Reset
Details
Pad Diameter
-- Please select --
02(Φ2)
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
13(Φ13)
16(Φ16)
20(Φ20)
25(Φ25)
32(Φ32)
40(Φ40)
50(Φ50)
1
Pad Form
-- Please select --
B(Bellows)
C(Flat With Ribs)
D(Deep)
U(Flat Type)
2
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
With/Without Lock Ring
-- Please select --
-(With Lock Ring)
X19(Without Lock Ring)
4
-- UnSelected
-- Selected
-- Selection invalid