Vacuum Pad Pad Direct Mounting For ZCUK Series
Option configuration
Reset
Details
Pad Dia. (mm)
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
1
Pad Type
-- Please select --
B(Bellows)
C(Flat With Ribs)
D(Deep)
U(Flat Type)
2
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
Suffix
-- Please select --
-(ZC(D)UKD/ZC(D)UKR 16~32)
X11(ZC(D)UKD/ZC(D)UKR 10)
4
-- UnSelected
-- Selected
-- Selection invalid