ZP Series Vacuum Pads/Basic Pad Flat Type With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
1
Pad Diameter
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2
Pad Form
-- Please select --
U(Flat Type)
3
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
J(Rotating)
JN(Rotating (Without Buffer Plate))
K(Non-rotating)
KN(Non-rotating (Without Buffer Plate))
5
Buffer Stroke (mm)
-- Please select --
6(6 mm)
10(10 mm)
15(15 mm)
20(20 mm)
25(25 mm)
30(30 mm)
40(40 mm)
50(50 mm)
6
Vacuum Inlet
-- Please select --
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
08(Φ8 One-touch Fitting)
B01(Rc1/8 Female Thread)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
N01(NPT1/8 Female Thread)
N4(For Φ4 Nylon Tubing Barb Fitting)
N6(For Φ6 Nylon Tubing Barb Fitting)
T01(NPTF1/8 Female Thread)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
7
Connection
-- Please select --
A8(M8X1 Male Thread)
A10(M10X1 Male Thread)
A14(M14x1 Male Thread)
8
-- UnSelected
-- Selected
-- Selection invalid