ZP Series Vacuum Pads/Basic Pad Flat Type With Adapter
Option configuration
Reset
Details
Adapter (Lock Ring) Material
-- Please select --
-(Brass)
S(Stainless Steel (SUS304))
1
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
2
Pad Diameter
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
3
Pad Form
-- Please select --
U(Flat Type)
4
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Vacuum Inlet
-- Please select --
-(Connection Thread:A5/A6:M3X0.5 Female Thread;Connection ThreadA8:M5X0.8 Female Thread)
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
08(Φ8 One-touch Fitting)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
AG01(G1/8)
AG02(G1/4)
AS5(M5X0.8 Male Thread)
AS6(M6X1 Male Thread)
B01(Rc1/8 Female Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
B6(M6x1 Female Thread)
B8(M8X1.25 Female Thread)
BG01(G1/8)
BG02(G1/4)
N01(NPT1/8 Female Thread)
N4(For Φ4 Nylon Tubing Barb Fitting)
N6(For Φ6 Nylon Tubing Barb Fitting)
T01(NPTF1/8 Female Thread)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
6
Connection
-- Please select --
-(Without Thread)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
A8(M8X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
B6(M6x1 Female Thread)
B8(M8X1.25 Female Thread)
7
-- UnSelected
-- Selected
-- Selection invalid