ZP Series Vacuum Pads/Basic Pad Thin Flat Type With Ribs With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
1
Pad Diameter
-- Please select --
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
2
Pad Form
-- Please select --
CT(Thin Flat With Ribs)
3
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
J(Rotating)
JN(Rotating (Without Buffer Plate))
K(Non-rotating)
KN(Non-rotating (Without Buffer Plate))
5
Buffer Stroke (mm)
-- Please select --
6(6 mm)
10(10 mm)
15(15 mm)
25(25 mm)
6
Vacuum Inlet
-- Please select --
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
N4(For Φ4 Nylon Tubing Barb Fitting)
N6(For Φ6 Nylon Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
7
Connection
-- Please select --
A8(M8X1 Male Thread)
8
-- UnSelected
-- Selected
-- Selection invalid