ZP Series Vacuum Pads/Basic Pad Thin Flat Type With Ribs With Adapter
Option configuration
Reset
Details
Adapter (Lock Ring) Material
-- Please select --
-(Brass)
S(Stainless Steel (SUS304))
1
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
2
Pad Diameter
-- Please select --
10(Φ10mm)
13(Φ13)
16(Φ16)
3
Pad Form
-- Please select --
CT(Thin Flat With Ribs)
4
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Vacuum Inlet
-- Please select --
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
N4(For Φ4 Nylon Tubing Barb Fitting)
N6(For Φ6 Nylon Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
6
Connection
-- Please select --
-(Without Thread)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
7
-- UnSelected
-- Selected
-- Selection invalid