ZP Series Vacuum Pads/Basic Pad Bellows Type Pad Unit
Option configuration
Reset
Details
Adapter (Lock Ring) Material
-- Please select --
-(Brass)
S(Stainless Steel (SUS304))
1
Pad Diameter
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2
Pad Form
-- Please select --
B(Bellows)
3
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Lock Ring
-- Please select --
-(With Lock Ring(The Lock Ring Cannot Be Used For Pad Diameters Φ2 to Φ8))
X19(Without Lock Ring)
5
-- UnSelected
-- Selected
-- Selection invalid