ZP Series Oval Pad With Buffer Oval Flat Type
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
1
Pad Diameter
-- Please select --
2004(2 mm X 4 mm)
3507(3.5 mm X 7 mm)
4010(4 mm X 10 mm)
2
Pad Type
-- Please select --
U(Oval Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
J(Rotating)
JN(Rotating (Without Buffer Plate))
K(Non-rotating)
KN(Non-rotating (Without Buffer Plate))
5
Buffer Stroke (mm)
-- Please select --
6(6 mm)
10(10 mm)
15(15 mm)
25(25 mm)
6
Vacuum Inlet
-- Please select --
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
N4(For Φ4 Nylon Tube Barb Fitting)
N6(For Φ6 Nylon Tube Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
7
Connection Thread
-- Please select --
A8(M8X1 Male Thread)
8
-- UnSelected
-- Selected
-- Selection invalid