ZP Series Oval Pad With Adapter Oval Flat Type
Option configuration
Reset
Details
Adapter Material
-- Please select --
-(Brass)
S(Stainless Steel (Stainless Steel 304))
1
Vacuum Inlet Direction
-- Please select --
R(Lateral (With One-touch Fitting))
T(Vertical)
Y(Lateral (With Barb Fitting))
2
Pad Diameter
-- Please select --
2004(2 mm X 4 mm)
3507(3.5 mm X 7 mm)
4010(4 mm X 10 mm)
3
Pad Type
-- Please select --
U(Oval Flat Type)
4
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Vacuum Inlet
-- Please select --
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
N4(Φ4 Nylon Tube Barb Fitting)
N6(Φ6 Nylon Tube Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
6
Connection Thread
-- Please select --
-(Without Thread)
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
7
-- UnSelected
-- Selected
-- Selection invalid