ZNC Series Bernoulli Grippers
Option configuration
Reset
Details
Body Size
-- Please select --
20(Φ20 mm)
30(Φ30 mm)
40(Φ40 mm)
60(Φ60 mm)
80(Φ80 mm)
1
Body Material
-- Please select --
-(Aluminum)
P(Resin)
S(Stainless Steel)
2
Mounting Plate
-- Please select --
-(Without Mounting Plate)
T(With Mounting Plate Aluminum)
TS(With Mounting Plate Stainless Steel)
3
Attechment
-- Please select --
-(Basic Style (Without Attachment))
PN(With Stopper NBR (Black))
PS(With Stopper Silicone Rubber (White))
VP(With Vibration Suppression Cover Resin)
VS(With Vibration Suppression Cover Stainless Steel)
4
Pressure Sensor
-- Please select --
-(Without Pressure Sensor)
S(With Pressure Sensor)
5
-- UnSelected
-- Selected
-- Selection invalid