ZM.jpg
ZM Series Vacuum Ejector With Valve And Switch
Option configuration
Nozzle Diameter
1
Body Style
2
Vacuum Port Location
3
Standard Supply Pressure
4
Thread Type
5
Combination Of Supply Valve And Release Valve
6
Pilot Valve
7
Solenoid Valve Rated Voltage
8
Electrical Entry
9
Light/Surge Voltage Suppressor
10
Manual Override
11
Vacuum Switch Model
12
Vacuum Switch Electrical Entry
13
Release Flow Rate Adjusting Needle
14
Made To Order
15
CE/UKCA-compliant
16
-- UnSelected -- Selected -- Selection invalid