ZL3-V.jpg
ZL3/ZL6 Series Multistage Ejector With Valve/Pressure Switch With Energy Saving Function
Option configuration
Max. Suction Flow Rate
1
Standard Supply Pressure
2
Vacuum (2/V) Port Size/Supply (1/P) Port Applicable Tubing O.D.
3
Exhaust
4
Combination Of Supply Valve And Release Valve
5
Rated Voltage
6
Electrical Entry
7
With Light Surge Voltage Suppressor
8
Manual Override
9
Vacuum Pressure Sensor
10
Output Specifications
11
Remote Sensor Unit
12
Lead Wire Specifications
13
Option
14
-- UnSelected -- Selected -- Selection invalid