ZL1 Series Multistage Ejector Without Valve
Option configuration
Reset
Details
Supply(P),Vacuum(V) Port/One-touch Fitting Connection Size
-- Please select --
-(Supply (P) Port:Φ6 Vacuum (V) Port:Φ12 Vacuum Pressure Gauge Unit Specifications: kPa)
N(Supply (P) Port:Φ1/4" Vacuum (V) Port:Φ1/2" Vacuum Pressure Gauge Unit Specifications: inHg·psi)
1
Exhaust
-- Please select --
-(Silencer Exhaust)
P(Rc1/2 Port Exhaust)
PF(G1/2 Port Exhaust)
PN(1/2-14NPT Port Exhaust)
2
Vacuum Pressure Sensor
-- Please select --
-(None)
D(Digital Pressure Switch For Vacuum)
G(Vacuum Pressure Gauge)
GN(Vacuum Port Adaptor Rc1/8)
3
Output Specifications
-- Please select --
-(Without Operation Manual + Without Calibration Certificate)
P(PNP Open Collector 1 Output)
A(NPN Open Collector 2 Output)
B(PNP Open Collector 2 Output)
C(NPN Open Collector 1 Output + Analog Voltage Output)
D(NPN Open Collector 1 Output + Analog Current Output)
E(PNP Open Collector 1 Output + Analog Voltage Output)
F(PNP Open Collector 1 Output + Analog Current Output)
N(NPN Open Collector 1 Output)
4
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function Or Without Digital Pressure Switch For Vacuum)
P(With Display Unit Switching Function (Initial Value psi))
M(SI Unit Only (kPa))
5
Lead Wire Specifications
-- Please select --
-(Without Power Supply/Output Connection Lead Wire Or Without Digital Pressure Switch For Vacuum)
L(Lead Wire With Connector (Length 2m))
6
Option
-- Please select --
-(None)
B(Adapter Assembly For Bottom Mounting)
7
-- UnSelected
-- Selected
-- Selection invalid