ZK2□A Series Vacuum Unit Vacuum Pump System Single Unit For Manifold Part Number Air Operated Specifications
Option configuration
Reset
Details
Valve Type
-- Please select --
Q(Air Operated)
1
Combination Of Supply Valve And Release Valve
-- Please select --
1(Supply Valve:N.C.;Release Valve:N.C.)
2
Pressure Switch For Vacuum/Pressure Sensor
-- Please select --
A(Pressure Switch For Vacuum;Pressure Range :0 To -101kPa;NPN 2 Outputs,With Unit Selection Function)
B(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;NPN 2 Outputs,None(SI Unit Only))
C(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,With Unit Selection Function)
D(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,None(SI Unit Only))
E(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,With Unit Selection Function)
F(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,None(SI Unit Only))
H(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,With Unit Selection Function)
J(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,None(SI Unit Only))
N(Without Pressure Switch For Vacuum/Pressure Sensor)
P(Pressure Sensor;Pressure Range:0 To -101kPa;:Analog Output 1 To 5 V)
T(Pressure Sensor;Pressure Range:-100 To 100kPa;Analog Output 1 To 5 V)
3
Connector(Pressure Switch For Vacuum)
-- Please select --
N(For Pressure Switch For Vacuum:Without 2 m(Lead Wire With Connector);Pressure Sensor Assembly:Without 3 m(With Lead Wire))
Y(For Pressure Switch For Vacuum: 2 m (Lead Wire With Connector);Pressure Sensor Assembly: 3 m(With Lead Wire))
Y1(For Pressure Switch For Vacuum:Without 2 m(Lead Wire With Connector);Pressure Sensor Assembly:Without 3 m(With Lead Wire))
4
Vacuum(V)Port
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
5
Option a
-- Please select --
-(Without Option)
C(Vacuum Pump System Breathing (PE) Port Female Thread Specification (M3))
6
Option b
-- Please select --
-(Without Option)
E(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type Long Lock Nut)
J(Vacuum Break Flow Adjustment Needle Round Lock Nut Type)
JK(Vacuum Break Flow Adjusting Needle Round Lock Nut + Screwdriver Operation Type)
K(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type)
7
-- UnSelected
-- Selected
-- Selection invalid