ZK2A Series Vacuum Pump System Vacuum Unit For Manifold Vacuum Pump System + With Valve + Without Energy Saving Function
Option configuration
Reset
Details
Combination Of Supply Valve And Release Valve
-- Please select --
J(Supply Valve:N.C. ;Release Valve:None)
K(Supply Valve:N.C. ;Release Valve:N.C.)
R(Supply Valve:Self-holding;Release Valve:N.C.)
1
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Pressure Switch For Vacuum/Pressure Sensor
-- Please select --
A(Pressure Switch For Vacuum;Pressure Range :0 To -101kPa;NPN 2 Outputs,With Unit Selection Function)
B(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;NPN 2 Outputs,None(SI Unit Only))
C(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,With Unit Selection Function)
D(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,None(SI Unit Only))
E(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,With Unit Selection Function)
F(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,None(SI Unit Only))
H(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,With Unit Selection Function)
J(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,None(SI Unit Only))
N(Without Pressure Switch For Vacuum/Pressure Sensor)
P(Pressure Sensor;Pressure Range:0 To -101kPa;:Analog Output 1 To 5 V)
T(Pressure Sensor;Pressure Range:-100 To 100kPa;Analog Output 1 To 5 V)
3
Connector
-- Please select --
C(Centralized Wiring Specification (Plug-in);For Pressure Switch For Vacuum: 2 m (Lead Wire With Connector);Pressure Sensor Assembly: 3 m (With Lead Wire))
C1(Centralized Wiring Specification (Plug-in))
L(Individual Wiring Specification:300mm (Connector Assembly);For Pressure Switch For Vacuum: 2m(Lead Wire With Connector);Pressure Sensor Assembly: 3m (With Lead Wire))
L1(For Pressure Switch For Vacuum: 2m(Lead Wire With Connector);Pressure Sensor Assembly: 3m (With Lead Wire))
L2(Individual Wiring Specification:300mm (Connector Assembly))
L3(Without Centralized Wiring Specification (Plug-in);Individual Wiring Specification:Without 300mm (Connector Assembly);For Pressure Switch For Vacuum:Without 2m(Lead Wire With Connector);Pressure Sensor Assembly:Without 3m (With Lead Wire))
4
Vacuum (V) Port
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
5
Option a
-- Please select --
-(Without Option)
C(Vacuum Pump System PE Port Female Thread Specification (M3))
6
Option b
-- Please select --
-(Without Option)
E(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type Long Lock Nut)
J(Vacuum Break Flow Adjusting Needle Round Lock Nut)
JK(Vacuum Break Flow Adjusting Needle Round Lock Nut+Screwdriver Operation Type)
K(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type)
7
Option c
-- Please select --
-(Without Option)
P(With Manifold Common Release Pressure Supply (PD) Port)
8
-- UnSelected
-- Selected
-- Selection invalid