ZK2□A Series Vacuum Pump System Vacuum Unit Single Unit Vacuum Pump System + With Valve + IO-Link Compatible
Option configuration
Reset
Details
Combination Of Supply Valve And Release Valve
-- Please select --
K(Supply Valve:N.C.;Release Valve:N.C.)
1
Rated Voltage
-- Please select --
5(24 VDC)
2
Vacuum Pressure Switch
-- Please select --
1(Pressure Range:0~-101kPa,With Unit Selection Function)
2(Pressure Range:0~-101kPa,Without Unit Selection Function(SI Unit Only))
3(Pressure Range:-100~100kPa,With Unit Selection Function)
4(Pressure Range:-100~100kPa,Without Unit Selection Function(SI Unit Only))
3
Connector
-- Please select --
H(Lead Wire With Connector For IO-Link (With M12 Connector): 300 mm)
L3(Without Lead Wire With Connector For IO-Link (With M12 Connector): 300 mm)
4
Vacuum(V)Port
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
5
Option a
-- Please select --
-(Without Option)
B(Mounting Bracket For Single Unit (Nuts And Bolts Are Included))
BC(Mounting Bracket For Single Unit (Nuts And Bolts Are Included);Vacuum Pump System PE Port Female Thread Specification (M3))
BCD(Mounting Bracket For Single Unit (Nuts And Bolts Are Included);Vacuum Pump System PE Port Female Thread Specification (M3);With Individual Release Pressure Supply (PD) Port (M3))
BD(Mounting Bracket For Single Unit (Nuts And Bolts Are Included);With Individual Release Pressure Supply (PD) Port (M3))
C(Vacuum Pump System PE Port Female Thread Specification (M3))
CD(Vacuum Pump System PE Port Female Thread Specification (M3);With Individual Release Pressure Supply (PD) Port (M3))
D(With Individual Release Pressure Supply (PD) Port (M3))
6
Option b
-- Please select --
-(Without Option)
E(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type Long Lock Nut)
J(Vacuum Break Flow Adjustment Needle Round Lock Nut Type)
JK(Vacuum Break Flow Adjusting Needle Round Lock Nut + Screwdriver Operation Type)
K(Vacuum Break Flow Adjustment Screwdriver Operation Type)
7
-- UnSelected
-- Selected
-- Selection invalid