ZK2A Series Vacuum Pump System Vacuum Unit Single Unit Vacuum Pump System + With Valve + Without Energy Saving Function
Option configuration
Reset
Details
Combination Of Supply Valve And Release Valve
-- Please select --
J(Supply Valve:N.C. ;Release Valve:None)
K(Supply Valve:N.C. ;Release Valve:N.C.)
R(Supply Valve:Self-holding;Release Valve:N.C.)
1
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Pressure Switch For Vacuum/Pressure Sensor
-- Please select --
A(Pressure Switch For Vacuum;Pressure Range :0 To -101kPa;NPN 2 Outputs,With Unit Selection Function)
B(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;NPN 2 Outputs,None(SI Unit Only))
C(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,With Unit Selection Function)
D(Pressure Switch For Vacuum;Pressure Range:0 To -101kPa;PNP 2 Outputs,None(SI Unit Only))
E(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,With Unit Selection Function)
F(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;NPN 2 Outputs,None(SI Unit Only))
H(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,With Unit Selection Function)
J(Pressure Switch For Vacuum;Pressure Range:-100 To 100kPa;PNP 2 Outputs,None(SI Unit Only))
N(Without Pressure Switch For Vacuum/Pressure Sensor)
P(Pressure Sensor;Pressure Range:0 To -101kPa;:Analog Output 1 To 5 V)
T(Pressure Sensor;Pressure Range:-100 To 100kPa;Analog Output 1 To 5 V)
3
Connector
-- Please select --
L(For Supply Valve/Release Valve: 300 mm(Connector Assembly);For Pressure Switch For Vacuum: 2 m (Lead Wire With Connector);Pressure Sensor Assembly: 3 m(With Lead Wire))
L1(For Pressure Switch For Vacuum: 2 m (Lead Wire With Connector);Pressure Sensor Assembly: 3 m(With Lead Wire))
L2(For Supply Valve/Release Valve: 300 mm(Connector Assembly))
L3(For Supply Valve/Release Valve:Without 300 mm(Connector Assembly);For Pressure Switch For Vacuum:Without 2 m (Lead Wire With Connector);Pressure Sensor Assembly:Without 3 m(With Lead Wire))
4
Vacuum (V) Port
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
5
Option a
-- Please select --
-(Without Option)
B(Mounting Bracket For Single Unit(Nuts And Bolts Are Included))
BC(Mounting Bracket For Single Unit(Nuts And Bolts Are Included)+Vacuum Pump System PE Port Female Thread Specification (M3))
BCD(Mounting Bracket For Single Unit(Nuts And Bolts Are Included)+Vacuum Pump System PE Port Female Thread Specification (M3)+With Individual Release Pressure Supply (PD) Port (M3))
BD(Mounting Bracket For Single Unit(Nuts And Bolts Are Included)+With Individual Release Pressure Supply (PD) Port (M3))
C(Vacuum Pump System PE Port Female Thread Specification (M3))
CD(Vacuum Pump System PE Port Female Thread Specification (M3)+With Individual Release Pressure Supply (PD) Port (M3))
D(With Individual Release Pressure Supply (PD) Port (M3))
6
Option b
-- Please select --
-(Without Option)
E(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type Long Lock Nut)
J(Vacuum Break Flow Adjusting Needle Round Lock Nut)
JK(Vacuum Break Flow Adjusting Needle Round Lock Nut+Screwdriver Operation Type)
K(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type)
7
-- UnSelected
-- Selected
-- Selection invalid