ZK2A Series Ejector System Vacuum Unit Single Unit For Manifold Ejector + Without Valve + Without Energy Saving Function
Option configuration
Reset
Details
Body/Exhaust Type
-- Please select --
A(Body: Single Unit; Exhaust Type: Silencer Exhaust)
B(Body: Single Unit; Exhaust Type: Port Exhaust)
C(Body: For Manifold; Exhaust Type: Complex Exhaust(Direct Exhaust,End Plate Exhaust))
F(Body: For Manifold; Exhaust Type: Individual Port Exhaust)
G(Body: Single Unit; Exhaust Type: High-noise Reduction Silencer Exhaust)
H(Body: For Manifold; Exhaust Type: High-noise Reduction Silencer Exhaust)
1
Nominal Nozzle Size (mm)
-- Please select --
07(Φ0.7)
10(Φ1.0)
12(Φ1.2)
15(Φ1.5)
2
Pressure Switch For Vacuum/Pressure Sensor
-- Please select --
A(Type:Pressure Switch For Vacuum;Pressure Range:0~-101kPa;NPN 2 Outputs;With Unit Selection Function)
B(Type:Pressure Switch For Vacuum;Pressure Range:0~-101kPa;NPN 2 Outputs;Without Unit Selection Function(SI Unit Only))
C(Type:Pressure Switch For Vacuum;Pressure Range:0~-101kPa;PNP 2 Outputs;With Unit Selection Function)
D(Type:Pressure Switch For Vacuum;Pressure Range:0~-101kPa;PNP 2 Outputs;Without Unit Selection Function(SI Unit Only))
E(Type:Pressure Switch For Vacuum;Pressure Range:-100~100kPa;NPN 2 Outputs;With Unit Selection Function)
F(Type:Pressure Switch For Vacuum;Pressure Range:-100~100kPa;NPN 2 Outputs;Without Unit Selection Function(SI Unit Only))
H(Type:Pressure Switch For Vacuum;Pressure Range:-100~100kPa;PNP 2 Outputs;With Unit Selection Function)
J(Type:Pressure Switch For Vacuum;Pressure Range:-100~100kPa;PNP 2 Outputs;Without Unit Selection Function(SI Unit Only))
N(Without Pressure Switch For Vacuum/Pressure Sensor)
P(Type:Pressure Sensor;Pressure Range:0~-101kPa;Analog Output 1 To 5 V)
T(Type:Pressure Sensor;Pressure Range:-100~100kPa;Analog Output 1 To 5 V)
3
Connector Specifications
-- Please select --
N(For Pressure Switch For Vacuum:Without 2 m(Lead Wire With Connector);Pressure Sensor Assembly:Without 3 m(With Lead Wire))
Y(For Pressure Switch For Vacuum:2 m(Lead Wire With Connector);Pressure Sensor Assembly:3 m(With Lead Wire))
Y1(For Pressure Switch For Vacuum:Without 2 m(Lead Wire With Connector);Pressure Sensor Assembly:Without 3 m(With Lead Wire))
4
Vacuum (V) Port
-- Please select --
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
5
Option a
-- Please select --
-(Without Option)
B(Mounting Bracket For Single Unit(Nuts And Bolts Are Included))
6
Option b
-- Please select --
-(Without Option)
L(Manifold Individual Supply Specification)
7
Option c
-- Please select --
-(Without Option)
W(With Exhaust Interference Prevention Valve)
8
-- UnSelected
-- Selected
-- Selection invalid