ZK2CQ1A.jpg
ZK2□A Series Vacuum Unit Ejector System Single Unit For Manifold Part Number Air Operated Specifications
Option configuration
Body/Exhaust Type
1
Nozzle Nominal Size
2
Valve Type
3
Combination Of Supply Valve And Release Valve
4
Pressure Switch For Vacuum/Pressure Sensor
5
Connector(Pressure Switch For Vacuum)
6
Vacuum(V)Port
7
Option a
8
Option b
9
Option c
10
Option d
11
-- UnSelected -- Selected -- Selection invalid