No Picture
ZK2□A Series Ejector System Vacuum Unit For Manifold Ejector + With Valve + IO-Link Compatible
Option configuration
Body/Exhaust Type
1
Nominal Nozzle Size (mm)
2
Combination Of Supply Valve And Release Valve
3
Rated Voltage
4
Vacuum Pressure Switch
5
Connector
6
Vacuum(V)Port
7
Option a
8
Option b
9
Option c
10
-- UnSelected -- Selected -- Selection invalid