ZK2N0A.jpg
ZK2A Series Ejector System Vacuum Unit For Manifold Ejector + With Valve + Without Energy Saving Function
Option configuration
Body/Exhaust Type
1
Nominal Nozzle Size (mm)
2
Combination Of Supply Valve And Release Valve
3
Rated Voltage
4
Pressure Switch For Vacuum/Pressure Sensor
5
Connector Specifications
6
Vacuum (V) Port
7
Option a
8
Option b
9
Option c
10
-- UnSelected -- Selected -- Selection invalid