ZK2□A Series Ejector System Vacuum Unit Single Unit Ejector + With Valve + IO-Link Compatible
Option configuration
Reset
Details
Body/Exhaust Type
-- Please select --
A(Body: Single Unit; Exhaust Type: Silencer Exhaust)
B(Body: Single Unit; Exhaust Type: Port Exhaust)
G(Body: Single Unit; Exhaust Type: High-noise Reduction Silencer Exhaust)
1
Nominal Nozzle Size (mm)
-- Please select --
07(Φ0.7)
10(Φ1.0)
12(Φ1.2)
15(Φ1.5)
2
Combination Of Supply Valve And Release Valve
-- Please select --
E(Supply Valve: N.O.;Release Valve:N.C.)
K(Supply Valve:N.C.;Release Valve:N.C.)
3
Rated Voltage
-- Please select --
5(24 VDC)
4
Vacuum Pressure Switch
-- Please select --
1(Pressure Range:0~-101kPa,Without Energy Saving Function,With Unit Selection Function)
2(Pressure Range:0~-101kPa,Without Energy Saving Function,Without Unit Selection Function(SI Unit Only))
3(Pressure Range:-100~100kPa,Without Energy Saving Function,With Unit Selection Function)
4(Pressure Range:-100~100kPa,Without Energy Saving Function,Without Unit Selection Function(SI Unit Only))
5(Pressure Range:-100~100kPa,With Energy Saving Function,With Unit Selection Function)
6(Pressure Range:-100~100kPa,With Energy Saving Function,Without Unit Selection Function(SI Unit Only))
5
Connector
-- Please select --
H(Lead Wire With Connector For IO-Link (With M12 Connector): 300 mm)
L3(Without Lead Wire With Connector For IO-Link (With M12 Connector): 300 mm)
6
Vacuum(V)Port
-- Please select --
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
7
Option a
-- Please select --
-(Without Option)
B(Mounting Bracket For Single Unit (Nuts And Bolts Are Included))
BD(Mounting Bracket For Single Unit (Nuts And Bolts Are Included);With Individual Release Pressure Supply (PD) Port (M3))
D(With Individual Release Pressure Supply (PD) Port (M3))
8
Option b
-- Please select --
-(Without Option)
E(Vacuum Break Flow Adjusting Needle Screwdriver Operation Type Long Lock Nut)
J(Vacuum Break Flow Adjustment Needle Round Lock Nut Type)
JK(Vacuum Break Flow Adjusting Needle Round Lock Nut + Screwdriver Operation Type)
K(Vacuum Break Flow Adjustment Screwdriver Operation Type)
9
Option c
-- Please select --
-(Without Option)
W(With Exhaust Interference Prevention Valve)
10
-- UnSelected
-- Selected
-- Selection invalid