ZHP Series Vacuum Pad With Ejector With Ejector
Option configuration
Reset
Details
Pad Diameter
-- Please select --
63(Φ63)
80(Φ80)
1
Pad Form
-- Please select --
BM(Bellows Type With Groove)
UM(Flat Type With Groove)
2
Pad Material
-- Please select --
F(FKM(Black))
N(NBR(Black))
S(Silicone Rubber(White))
U(Urethane Rubber(Brown))
3
Mounting
-- Please select --
A(Type:Metric Size;Thread:Male Thread;Size:M8)
B(Type:Metric Size;Thread:Male Thread;Size:M10)
C(Type:Metric Size;Thread:Female Thread;Size:M8)
D(Type:Metric Size;Thread:Female Thread;Size:M10)
E(Type:Inch Size;Thread:Male Thread;Size:5/16-18UNC)
F(Type:Inch Size;Thread:Male Thread;Size:3/8-16UNC)
G(Type:Inch Size;Thread:Female Thread;Size:5/16-18UNC)
H(Type:Inch Size;Thread:Female Thread;Size:3/8-16UNC)
4
Ejector/Nozzle Nominal Size(mm)
-- Please select --
07(Nozzle:Φ0.7)
10(Nozzle:Φ1.0)
12(Nozzle:Φ1.2)
15(Nozzle:Φ1.5)
5
Supply (P) Port
-- Please select --
C4(Type:Metric;Port Size:Φ4 One-touch Fitting)
C6(Type:Metric;Port Size:Φ6 One-touch Fitting)
N3(Type:Inch;Port Size:Φ5/32" One-touch Fitting)
N7(Type:Inch;Port Size:Φ1/4" One-touch Fitting)
6
Exhaust Release
-- Please select --
S(Silencer Exhaust)
7
-- UnSelected
-- Selected
-- Selection invalid