ZH Series Vacuum Ejector Body Ported Type/Box Type (Built-in Silencer)
Option configuration
Reset
Details
Nozzle Diameter
-- Please select --
05(Φ0.5 mm)
07(Φ0.7 mm)
10(Φ1.0 mm)
13(Φ1.3 mm)
15(Φ1.5 mm)
18(Φ1.8 mm)
20(Φ2.0 mm)
1
Vacuum Pressure Reached
-- Please select --
L(-48 kPa)
S(-89 kPa)
2
SUP. Port Size
-- Please select --
01(Rc1/8 Female Thread)
02(Rc1/4 Female Thread)
03(Rc3/8 Female Thread)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
08(Φ8 One-touch Fitting)
09(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
F01(G1/8 Female Thread)
F02(G1/4 Female Thread)
F03(G3/8 Female Thread)
N01(NPT1/8 Female Thread)
N02(NPT1/4 Female Thread)
N03(NPT3/8 Female Thread)
3
VAC. Port Size
-- Please select --
12(Φ12 One-touch Fitting)
13(Φ1/2" One-touch Fitting)
03(Rc3/8 Female Thread)
04(Rc1/2 Female Thread)
01(Rc1/8 Female Thread)
02(Rc1/4 Female Thread)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
F01(G1/8 Female Thread)
F02(G1/4 Female Thread)
F03(G3/8 Female Thread)
F04(G1/2 Female Thread)
N01(NPT1/8 Female Thread)
N02(NPT1/4 Female Thread)
N03(NPT3/8 Female Thread)
N04(NPT1/2 Female Thread)
4
-- UnSelected
-- Selected
-- Selection invalid