ZH Series Body Ported Type Vacuum Ejector
Option configuration
Reset
Details
Nozzle Diameter
-- Please select --
05(Φ0.5 mm)
07(Φ0.7 mm)
10(Φ1.0 mm)
13(Φ1.3 mm)
15(Φ1.5 mm)
18(Φ1.8 mm)
20(Φ2.0 mm)
1
Body
-- Please select --
D(Body Ported)
2
Vacuum Pressure Reached
-- Please select --
L(-48kPa (ZH05 To 13D□A);-66 kPa (ZH15 To 20D□A))
S(-90kPa)
3
SUP. Port Size
-- Please select --
01(Rc1/8 Female Thread)
02(Rc1/4 Female Thread)
03(Rc3/8 Female Thread)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
08(Φ8 One-touch Fitting)
09(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
F01(G1/8 Female Thread)
F02(G1/4 Female Thread)
F03(G3/8 Female Thread)
N01(NPT1/8 Female Thread)
N02(NPT1/4 Female Thread)
N03(NPT3/8 Female Thread)
4
VAC. Port Size
-- Please select --
01(Rc1/8 Female Thread)
02(Rc1/4 Female Thread)
03(Rc3/8 Female Thread)
04(Rc1/2 Female Thread)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
13(Φ1/2" One-touch Fitting)
F01(G1/8 Female Thread)
F02(G1/4 Female Thread)
F03(G3/8 Female Thread)
F04(G1/2 Female Thread)
N01(NPT1/8 Female Thread)
N02(NPT1/4 Female Thread)
N03(NPT3/8 Female Thread)
N04(NPT1/2 Female Thread)
5
EXH. Port Size
-- Please select --
01(Rc1/8 Female Thread)
02(Rc1/4 Female Thread)
03(Rc3/8 Female Thread)
04(Rc1/2 Female Thread)
06(Φ6 One-touch Fitting)
07(Φ1/4" One-touch Fitting)
08(Φ8 One-touch Fitting)
09(Φ5/16" One-touch Fitting)
10(Φ10 One-touch Fitting)
11(Φ3/8" One-touch Fitting)
12(Φ12 One-touch Fitting)
13(Φ1/2" One-touch Fitting)
F01(G1/8 Female Thread)
F02(G1/4 Female Thread)
F03(G3/8 Female Thread)
F04(G1/2 Female Thread)
N01(NPT1/8 Female Thread)
N02(NPT1/4 Female Thread)
N03(NPT3/8 Female Thread)
N04(NPT1/2 Female Thread)
6
Accessory
-- Please select --
N(Without Standard bracket,Without Silencer)
-(With Standard bracket,Without Silencer)
NS(Without Standard bracket,With Silencer)
S(With Standard bracket,With Silencer)
7
-- UnSelected
-- Selected
-- Selection invalid