ZFC Series In-Line Air Filter
Option configuration
Reset
Details
Body Size
-- Please select --
1(Body Size:5 L/min,Filtration Area:140 mm2)
3(Body Size:10 L/min,Filtration Area:470 mm2)
5(Body Size:20 L/min,Filtration Area:750 mm2)
7(Body Size:100 L/min,Filtration Area:1260 mm2)
1
Applicable Tubing O.D.
-- Please select --
1(Φ2)
2(Φ3.2)
3(Standard:Φ4; X01:IN Side:Φ4,OUT Side:Φ6)
4(Φ6mm)
5(Standard:Φ8; X02:IN Side:Φ8,OUT Side:Φ6)
6(Standard:Φ10; X02:IN Side:Φ10,OUT Side:Φ8)
7(Standard:Φ12; X02:IN Side:Φ12,OUT Side:Φ10)
A(Φ1/8")
B(Φ5/32")
D(Φ1/4")
E(Φ5/16")
F(Φ3/8")
2
Option
-- Please select --
-(None)
B(With Bracket)
3
Made To Order
-- Please select --
-(Standard)
X01(Different Diameters (IN Side < OUT Side))
X02(Different Diameters (IN Side > OUT Side))
X03(Blue Element)
X04(Filtration: 10μm)
X05(FKM/Oil Free (Seal))
X06(Nylon)
4
-- UnSelected
-- Selected
-- Selection invalid