ZFB Series Air Suction Filter With One-touch Fittings Inch size
Option configuration
Reset
Details
Body Type
-- Please select --
10(Filtration Area 1037 mm²)
20(Filtration Area 1584 mm²)
30(Filtration Area 1980 mm²)
40(Filtration Area 3016 mm2)
1
Applicable Tubing Size
-- Please select --
05(Φ3/16")
07(Φ1/4")
11(Φ3/8")
13(Φ1/2")
2
-- UnSelected
-- Selected
-- Selection invalid