ZFB Series Air Suction Filter With One-touch Fittings Metric size
Option configuration
Reset
Details
Body Type
-- Please select --
10(Filtration Area 1037 mm²)
20(Filtration Area 1584 mm²)
30(Filtration Area 1980 mm²)
1
Applicable Tubing Size
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
2
-- UnSelected
-- Selected
-- Selection invalid