ZB.jpg
ZB Series Compact Vacuum Unit Vacuum Unit Ejector
Option configuration
Nominal Nozzle Size (mm)
1
Body Type
2
Exhaust Type
3
Combination Of Supply Valve And Release Valve
4
Rated Voltage
5
Supply Valve/Release Valve Electrical Entry
6
Manual Override
7
Pressure Sensor/Vacuum Pressure Switch Specifications
8
Lead Wire With Connector For Vacuum Pressure Switch
9
Vacuum (V) Port
10
Option
11
-- UnSelected -- Selected -- Selection invalid