ZA Series Compact Vacuum Ejector Ejector Unit
Option configuration
Reset
Details
Nozzle Size (mm)
-- Please select --
05(Φ0.5)
07(Φ0.7)
1
Solenoid Valve Combination
-- Please select --
J1(Supply Valve:Normally Closed;Vacuum Release Valve:None)
K1(Supply Valve:Normally Closed;Vacuum Release Valve:Normally Closed)
N1(Supply Valve:Latching Negative Common;Vacuum Release Valve:Normally Closed)
N2(Supply Valve:Latching Negative Common;Vacuum Release Valve:None)
Q1(Supply Valve:Latching Positive Common;Vacuum Release Valve:Normally Closed)
Q2(Supply Valve:Latching Positive Common;Vacuum Release Valve:None)
2
Function
-- Please select --
-(Standard Type (1 W For DC))
Y(DC Low Wattage Type (0.5 W))
3
Power Supply Voltage
-- Please select --
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
1(100 VAC (50/60 Hz))
4
Electrical Entry
-- Please select --
G(Grommet, With 0.3 M Lead Wire;(Not Available For Latching And Ac Types.))
L(L Plug Connector, With 0.3 M Lead Wire;With Light/Surge Voltage Suppressor)
LO(L Plug Connector, Without Connector;With Light/Surge Voltage Suppressor)
M(M Plug Connector, With 0.3 M Lead Wire;With Light/Surge Voltage Suppressor)
MO(M Plug Connector, Without Connector;With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
B(Locking Type (Tool Required))
-(Non-locking Push Type(Tool Required)/Latching Type:Push-lock Type(Tool Required))
6
Suction Filter
-- Please select --
F(With Suction Filter)
-(Without Suction Filter)
7
Pressure Sensor Specification
-- Please select --
B(Without Pressure Sensor)
P1(With Pressure Sensor (0 to –101 kPa, Accuracy ±2% F.S.))
P1A(With Pressure Sensor (0 to –101 kPa, Accuracy ±1% F.S.))
P3(With Pressure Sensor (–100 to 100 kPa, Accuracy ±2% F.S.))
P3A(With Pressure Sensor (–100 to 100 kPa, Accuracy ±1% F.S.))
8
Supply Port (P Port)
-- Please select --
0(Without Fitting (M3 X 0.5))
2(Φ4mm (Straight))
5(Φ4mm (Elbow))
M(Without Supply Adapter(For Manifold))
9
Vacuum (V) Port
-- Please select --
1(Φ3.2mm (Straight))
2(Φ4mm (Straight))
4(Φ3.2mm (Elbow))
5(Φ4mm (Elbow))
10
-- UnSelected
-- Selected
-- Selection invalid