Solenoid Valve Supply Valve (N.C.) For ZX Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC)
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
1
Electrical Entry
-- Please select --
G(Grommet (0.3 m))
H(Grommet (0.6 m))
L(L Plug Connector Connector (0.3 m))
LN(L Plug Connector Connector (Without Lead Wire))
LO(L Plug Connector Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Slotted Type)
4
-- UnSelected
-- Selected
-- Selection invalid