XYC.jpg
XYC Series Stainless Steel High Vacuum In-line Valve Double Acting/Bellows Seal Flange Size:50,63,80
Option configuration
Flange Size
1
Flange Type
2
Pilot Port Direction
3
Temperature Specifications
4
Auto Switch Type
5
Number Of Auto Switches/Detecting Position
6
Seal Material
7
Part Numbers Indicating Changed Seal Material And Leakage
8
-- UnSelected -- Selected -- Selection invalid