XTO-674 Series Check Valves For Air/Water Made to Order Specifications
Option configuration
Reset
Details
Bore Size
-- Please select --
02(Rc1/4; Low Temperature: R1/4)
03(Rc3/8; Low Temperature: R3/8)
04(Rc1/2; Low Temperature: R1/2)
06(Rc3/4)
N02(NPT1/4)
N03(NPT3/8)
N04(NPT1/2)
N06(NPT3/4)
1
Option
-- Please select --
-(Basic Type)
A(Main Parts: Stainless Steel (For Water))
AE(Main Parts:Stainless Steel (For Water),Low Cracking Pressure)
AEH(Main Parts:Stainless Steel (For Water),Low Cracking Pressure,High Temperature)
AEL(Main Parts:Stainless Steel (For Water),Low Cracking Pressurelow Temperature)
AH(Main Parts:Stainless Steel (For Water),High Temperature)
AL(Main Parts:Stainless Steel (For Water),Low Temperature)
E(Low Cracking Pressure)
EH(Low Cracking Pressure,High Temperature)
EL(Low Cracking Pressure,Low Temperature)
H(High Temperature)
L(Low Temperature)
2
-- UnSelected
-- Selected
-- Selection invalid