XT661 Series Non-contact Gripper Cyclone Type
Option configuration
Reset
Details
Outer Body Diameter
-- Please select --
10A(100 mm)
2A(20 mm)
4A(40 mm)
6A(60 mm)
8A(80 mm)
1
Direction Of Whirling Air
-- Please select --
L(Counterclockwise)
R(Clockwise)
2
-- UnSelected
-- Selected
-- Selection invalid