XT316 Series Air Shocker
Option configuration
Reset
Details
Bore Size
-- Please select --
30(30 mm)
40(40 mm)
63(63 mm)
80(80 mm)
100(100 mm)
1
Base
-- Please select --
-(Without base)
B(With base)
2
-- UnSelected
-- Selected
-- Selection invalid