XSA Series Normal Close High Vacuum Solenoid Valve
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Size 1)
2(Size 2)
3(Size 3)
1
Orifice Diameter
-- Please select --
1(Φ2 mm)
2(Φ3 mm)
3(Φ4.5 mm)
4(Φ6 mm)
2
Fitting Size
-- Please select --
2(1/4)
3(3/8)
3
Fitting Type
-- Please select --
S(Compression Fitting)
V(Face Seal Fitting)
4
Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
J(230 VAC)
5
Electrical Entry
-- Please select --
C(Conduit(With Surge Voltage Suppressor))
D(DIN Terminal(With Surge Voltage Suppressor))
DL(DIN Terminal With Light(With Surge Voltage Suppressor))
DO(DIN Terminal Without Connector(With Surge Voltage Suppressor))
F(Flat Terminal)
G(Gommet)
GS(Grommet(With Surge Voltage Suppressor))
T(Terminal(With Surge Voltage Suppressor))
TL(Terminal With Light(With Surge Voltage Suppressor))
6
Special Electrical Entry Direction
-- Please select --
-(-)
A(90°)
B(180°)
C(270°)
7
Spacer
-- Please select --
-(None)
A(With Spacer)
8
-- UnSelected
-- Selected
-- Selection invalid