XMA.jpg
XMA Series Stainless Steel High Vacuum Angle Valve Normally Closed/Bellows Seal
Option configuration
Flange Size
1
Flange Type
2
Indicator/Pilot Port Direction
3
Temperature Specifications
4
Auto Switch Type
5
Number Of Auto Switches/Detecting Position
6
Seal Material
7
Part Numbers Indicating Changed Seal Material And Leakage
8
-- UnSelected -- Selected -- Selection invalid