XLJ Series Vacuum Angle Valve with Release Valve
Option configuration
Reset
Details
Flange Size
-- Please select --
25(KF25)
40(KF40)
1
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
J(230 VAC)
2
-- UnSelected
-- Selected
-- Selection invalid