XLGV.jpg
XLGV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Flange Size:16,25,40
Option configuration
Flange Size
1
Flange Type
2
Pilot Port Direction
3
Auto Switch Type
4
Number Of Auto Switches/Detecting Position
5
Rated Voltage
6
Type of Actuation
7
Electrical Entry
8
Light/Surge Voltage Suppressor
9
Body Surface Treatment
10
Seal Material
11
Seal Material Changed Part And Leakage
12
CE-compliant
13
-- UnSelected -- Selected -- Selection invalid