XLF.jpg
XLFR Series Aluminum High Vacuum Angle Valve Normally Closed/O-ring Seal With Bypass Valve
Option configuration
Flange Size
1
Flange Type
2
Main Valve:Indicator/Pilot Port Direction
3
Temperature Specifications
4
Auto Switch Type
5
Number Of Auto Switches/Detecting Position
6
Bypass Valve Mounting Position
7
Pilot Port Direction
8
Seal Material
9
Seal Material Changed Part And Leakage
10
-- UnSelected -- Selected -- Selection invalid