XL-X152.jpg
XLC-X152 Series Aluminum High Vacuum Angle Valve Double Acting, Bellows Seal
Option configuration
Flange Size
1
Flange Type
2
Indicator/Pilot Port Direction
3
Temperature Specifications/Heater
4
Auto Switch Type
5
Number Of Auto Switches/Detecting Position
6
Body Surface Treatment
7
Seal Material
8
Part Numbers Indicating Changed Seal Material And Leakage
9
Made To Order
10
-- UnSelected -- Selected -- Selection invalid