XLAV-2.jpg
XLAV Series Aluminum High Vacuum Angle Valve Air Operated, With Solenoid Valve
Option configuration
Flange Size
1
Flange Type
2
Indicator/Solenoid Valve Direction
3
Auto Switch Type
4
Number Of Auto Switches/Detecting Position
5
Rated Voltage
6
Electrical Entry
7
Light/Surge Voltage Suppressor
8
Body Surface Treatment
9
Seal Material
10
Part Numbers Indicating Changed Seal Material And Leakage
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid