XLAQ.jpg
XLAQ Series Aluminum One-touch Connection and Release High Vacuum Angle Valve Normally Closed/Bellows Seal
Option configuration
Flange Size
1
Indicator/Pilot Port Direction
2
Temperature Specifications/Heater
3
Auto Switch Type
4
Number Of Auto Switches/Detecting Position
5
Body Surface Treatment
6
Seal Material
7
Part Numbers Indicating Changed Seal Material And Leakage
8
-- UnSelected -- Selected -- Selection invalid