Bypass Valve Part No. For XLF,XLG Series
Option configuration
Reset
Details
Pilot Port Direction
-- Please select --
-(Rear (As Seen From Body Connection Point))
K(Left (As Seen From Body Connection Point))
M(Right (As Seen From Body Connection Point))
1
Temperature Specifications
-- Please select --
-(5 to 60°C)
H0(5 to 150°C)
2
Seal Material
-- Please select --
-(Seal Material:FKM;Compound No.:1349-80)
XF1(Seal Material:FKM;Compound No.:-)
XN1(Seal Material:EPDM;Compound No.:2101-80)
XP1(Seal Material:Barrel Perfluoro;Compound No.:70W)
XQ1(Seal Material:Kalrez;Compound No.:4079)
XR1(Seal Material:Chemraz;Compound No.:SS592)
XR2(Seal Material:Chemraz;Compound No.:SS630)
XR3(Seal Material:Chemraz;Compound No.:SSE38)
XS1(Seal Material:VMQ;Compound No.:1232-70)
XT1(Seal Material:FKM For Plasma;Compound No.:3310-75)
XU1(Seal Material:ULTIC ARMOR;Compound No.:UA4640)
3
Seal Material Changed Part
-- Please select --
-(None)
A(Bypass Valve Valve Seal,Bypass Valve External Seal)
B(Bypass Valve Valve Seal)
C(Bypass Valve External Seal)
4
-- UnSelected
-- Selected
-- Selection invalid