XLA-2.jpg
XLA-2 Series Aluminum High Vacuum Angle Valve Normally Closed/Bellows Seal
Option configuration
Flange Size
1
Flange Type
2
Indicator/Pilot Port Direction
3
Temperature Specifications/Heater
4
Auto Switch Type
5
Number Of Auto Switches/Detecting Position
6
Body Surface Treatment
7
Seal Material
8
Seal Material Changed Part And Leakage
9
-- UnSelected -- Selected -- Selection invalid