VZA4000 Series 5 Port Air Operated Valve Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
1
Body Style
-- Please select --
2(Body Ported)
4(Base Mounted)
2
Pilot Port Piping Type
-- Please select --
-(Body Ported (Body Side))
1(Body Mounted:Sub-plate Side(Can't Be Used In Manifold))
2(Body Mounted:Body Side)
3
Port Size
-- Please select --
-(Without Sub-plate)
01(Body Ported Type:1/8;Base Mounted Type:1/8)
02(Base Mounted Type:1/4)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Option
-- Please select --
-(-)
F(With Foot Bracket)
6
-- UnSelected
-- Selected
-- Selection invalid